何をお探しですか?
InfiniiVision 4000G X‑Series Oscilloscopes
Highlights
See More of Your Signal
The advanced performance, intuitive usability, and versatile functionality of the Keysight 4000G X-Series oscilloscopes enable you to capture elusive glitches and anomalies that are not possible with other oscilloscopes. Offering the industry's only uncompromised waveform update rate of 1,000,000 per second — our waveform update rate doesn't slow down no matter which measurements, functions, or time base setting you use.
- Achieve 200 MHz to 1.5 GHz of bandwidth.
- Debug easier with standard embedded analysis application software.
- Acquire and analyze reliable measurements with standard advanced capabilities like histograms and frequency response analysis.
- Isolate signals in seconds with zone triggering — simply draw a box with your finger on the screen.
- Test quicker with an intuitive user interface enabled by a large 12.1-inch touch screen.
- Decode serial buses faster with hardware-based serial analysis options.
Everything You Need in One Box
The 4000G X-Series oscilloscopes come with everything you need to get started in general-purpose electronic design right out of the box. The included software, probes, advanced features such as histograms and zone touch triggering, and technical support are ideal for R&D debugging, low-speed serial design and testing, and power analysis.
Embedded Software Package (D4000GENB)
- I2C, Serial Peripheral Interface (SPI), I2S
- Universal Asynchronous Receiver Transmitter (UART)
- Recommended Standard 232 (RS232), Recommended Standard 422 (RS422), Recommended Standard 485 (RS485)
- Universal Serial Bus Power Delivery (USB-PD)
The package also enables other advanced analysis capabilities to test today's electronic designs:
- Hardware-based mask limit and measurement limit testing
- Frequency response analysis for Bode plots
- HDTV video analysis
- Dual-bus, time-interleaved protocol lister display
PathWave BenchVue Oscilloscope Software (BV0004B) Launches in the Spring of 2024
PathWave BenchVue oscilloscope software for PCs makes it easy to connect, control, capture, and view measurement data from your oscilloscopes with no additional programming. The software enables you to do the following:
- Connect and control your oscilloscopes in the cloud.
- Log data, screenshots, and system status.
- Export measurement data in the desired format.
- Make prototypes and create automated custom test sequences.
- Save and replicate instrument configurations to repeat results.
- Visualize multiple types of instrument measurements simultaneously.
Keysight Brings the Best of the High-End InfiniiVision 6000 X-Series to the 4000G X-Series
Analyze the statistical distribution of jitter and noise with waveform and measurement histograms.
View a statical histogram of timing jitter and vertical noise by using the oscilloscope’s touch screen. To access the view, simply draw a rectangular “slice” across a horizontal or vertical segment of a repetitive waveform.
The Multifunction 4000G X-Series
- Includes local area network (LAN) and video graphics array (VGA) connectivity modules
- Adds 16 digital channels to the mixed-signal oscilloscope (standard on MSO model numbers)
- Provides serial protocol analyzer
- Offers frequency response analyzer for Bode plots
- Delivers dual-channel 20-MHz arbitrary waveform generator
- Includes three-digit digital voltmeter
- Provides eight-digit hardware counter with totalizer
Probes for Every Application
- The N2894A passive probe offers 700 MHz bandwidth, 10:1 attenuation ratio, and a high input resistance of 10 MΩ (standard one per channel).
- The N2756A is a 16 digital-channel MSO cable that comes standard on MSO model numbers.
Need additional functionality? Keysight offers a broad range of voltage, current, and optical probing solutions for InfiniiVision and Infiniium oscilloscopes.
Accelerate the Win with Technical Support
InfiniiVision oscilloscopes come with KeysightCare Technical Support. You will get access to Keysight technical experts and a 24/7 knowledge center to help you get up to speed quickly.
KeysightCare provides technical response in two business days, an online knowledge center, and a self-service web portal.
Key Specifications
Bandwidth
200 MHz to 1.5 GHz
Channels
2 or 4 analog
+16 digital (MSO models)
Max Sample Rate
5 GSa/s
Waveform Update Rate
1,000,000 wfms/s
Max Memory Depth
4M points
Want to see more specifications?
Find the Model That's Right for You
Do More with Application Software
Protect your investment with upgradability at any time for features like bandwidth up to 1.5 GHz, 16 digital channels, and application-specific oscilloscope software. Decode serial buses faster with InfiniiVision's hardware-based decoding and broad range of supported serial buses.
Extend the Capabilities
Featured Resources
Want help or have questions?