E36150シリーズ ベンチ用オートレンジDC電源
製品ファクトシート
The E36150 Series Autoranging Bench DC Power Supply is a versatile and reliable power supply for various applications, including R&D, design validation, reliability, and quality testing across all types of industries. It features an autoranging architecture and peak power handling capabilities that allow users to meet their various test requirements with plenty of usable power and flexibility. The E36150 Series consists of two models: E36154A (30V; 80A) and E36155A (60V; 40A), both with 800W power output and 1 channel. The E36150 Series offers safe, clean, and reliable power with low output ripple and noise, 2-wire or 4-wire remote sense, detachable high current front binding post up to 80A, and over-voltage, over-current, and over-temperature protection. It also has convenient benchtop capabilities and intuitive interfaces, such as a 4.3-inch LCD color display, individual knobs for voltage and current, front output terminal including sense and ground, and LAN/LXI, USB, and GPIB (requires E363GPBU upgrade option) interfaces. Moreover, the E36150 Series enables advanced characterization with built-in voltage and current measurements, data logging, output sequencing and syncing with digital I/O, LIST mode programming, low range current measurement, adjustable voltage slew rate, Scope View (requires E36150ADVU upgrade option), arbitrary waveform generator (AWG) (requires E36150ADVU upgrade option), and peak power handling up to 2400W for at least 7ms. Users can also benefit from the application software and automation features of the E36150 Series, such as BV0003B Pathwave BenchVue power supply, BV9200B/BV9201B BenchVue Advanced Power Control and Analysis. For more information about the E36150 Series Autoranging Bench DC Power Supply, users can visit www.keysight.com/find/E36150 or contact their local Keysight sales representative or authorized distributor.