テストワークベンチを最新化する4つの理由
ブローシャー
Smart Bench Essentials Series
Keysight Technologies
Keysight Technologies introduces the Smart Bench Essentials Series, a connected portfolio of test instruments that provides a modern design solution for teaching labs and general electronics test engineers. The Smart Bench Essentials Series consists of a power supply, a function generator, a digital multimeter, and oscilloscopes. These instruments offer industry-grade performance, smart remote connectivity, signature 7-inch color display, and KeysightCare support.
Some of the Smart Bench Essentials Series products that Keysight offers are:
EDU34450A 5½ digit dual-display digital multimeter: A modern DMM that measures 11 input signals with 0.015% basic DCV accuracy and up to 100 readings/s measuring rate. It includes PathWave BenchVue DMM software for remote control and data logging.
EDU33210 Series 20 MHz function / arbitrary waveform generator: A versatile function / arbitrary waveform generator that offers six built-in modulation types and 17 popular waveforms. It features 16-bit arbitrary waveform capability with memory up to 8 M samples per channel and a 7-inch color display for simultaneous parameter setup, signal viewing, and editing.
EDU36311A triple-output bench power supply: A robust power supply that delivers clean and reliable power with low output ripple and noise and exceptional line / load regulation. It has three independent power supplies in one box and a distinctive color-coded display for each channel.
InfiniiVision 1000 X-Series oscilloscopes: A professional-level oscilloscope that leverages the technology used in Keysight’s higher-end oscilloscopes. It offers up to 6 GHz bandwidth and 16 GSa/s sample rate with eight-channel performance. It also provides 8-in-1 instrument integration, including digital channels, protocol analysis, arbitrary waveform generator, frequency response analysis, digital multimeter, logic analysis, real-time signal analyzer, and phase noise analysis.
To learn more about these products and how they can help you modernize your test workbench or teaching lab, visit www.keysight.com or contact Keysight at www.keysight.com/find/contactus.