Column Control DTX

B2900B/BL プレシジョン・ソース/メジャー・ユニット(SMU)

製品ファクトシート

The B2900B/BL Precision Source/Measure Unit (SMU) from Keysight Technologies is a versatile instrument that can perform both precision sourcing and measurement for a wide range of applications, from semiconductors and green energy devices to research and education. It offers integrated 4-quadrant source/measure capabilities up to 210 V, 3 A DC/10.5 A pulsed, flexible output waveform by pulse, sweep and list sweep function, high sourcing and measurement resolution of 10 fA/100 nV, fast setting/digitizing interval of 10 μs/100 kpts/s, and multiple software control options. The B2900B/BL series includes six models with different numbers of channels and maximum output ratings. The current web page context provides detailed technical specifications, identifiers, options and accessories for each model, as well as links to other related products in the B2900 family. To learn more about the B2900B/BL Precision SMU and how it can solve your precision measurement challenges and improve your test efficiency, visit www.keysight.com/find/b2900 or contact your local Keysight representative or authorized distributor.

×

営業担当者からご連絡させていただきます。

*Indicates required field

ご希望の連絡方法をお知らせください。 *必須項目です。
Preferred method of communication? ご登録のEメールアドレスの変更
Preferred method of communication?

送信ボタンのクリックによりお客様情報の収集と利用方法をお伝えする キーサイトプライバシーステートメント にご同意頂いたものとみなします。また、弊社及び弊社販売店からご連絡を差し上げる場合がございます。

ありがとうございました。

A sales representative will contact you soon.

Column Control DTX