What are you looking for?
SL1040A Series Scienlab Charging Discovery System (CDS)
In a class by itself — one test solution for all EV and EVSE charging interfaces
Starting from
Highlights
Meet the SL1040A Series Scienlab Charging Discovery System
The Keysight Scienlab Charging Discovery System Series (CDS) is a breakthrough solution for holistic test of all AC and DC charging interfaces of electric vehicles (EV) and electric vehicle supply equipment (EVSE). Thanks to its modular and innovative design, you can configure the CDS to your specific needs. Replace multiple real EV/EVSE with one test solution to ensure an optimal price-performance ratio.
- Covers automated functional, conformance, interoperability, and quality test for R&D, end-of-line (EOL) and electromagnetic compatibility (EMC) applications
- Perform time synchronous measurement as well as decode communication and power signals
- Ensure scalability and futureproof your hardware design according to CharIN e.V. CCS Test System
- Conforms to CE, UL and KC-Mark, certified by CSA Group
- Includes extensive test case library for automated conformance testing of CCS, CHAdeMO and GB/T standard
VERISCO is now Part of Keysight Technologies
We are pleased to announce that Keysight has completed the acquisition of the assets of verisco GmbH (VERISCO). This acquisition expands our electric vehicle (EV) charging test portfolio. VERISCO, based in Dortmund, Germany, is a specialist in electric vehicle (EV) and EV supply equipment (EVSE) compliance solutions. VERISCO's interdisciplinary engineering team continuously contributes to international standardization communities in ISO and IEC and supports open test platforms like the International ISO 15118 Testing Symposium and CharIN Testivals.
Read more about VERISCO being part of Keysight.
High Performance for All Your Applications
The Scienlab Charging Discovery System from Keysight covers all test areas as an all-in-one system.
- Independent, reproducible test of any EV and EVSE charging interface through real-time emulation of all electrical interfaces (incl. communication signals and energy transfer) of counterpart
- Automated verification of product performance and prototypes (incl. fault conditions) long before market release
- Real-time person-in-the-middle mode for easy analysis of interoperability issues between EV and EVSE
- Integration into custom Hardware in the Loop (HiL) solutions through open and fully documented remote interface (LAN)
Scienlab Charging Discovery System Family of Solutions
With Scienlab Charging Discovery System – Portable, EMC and High-Power Series, Keysight helps you comply with the relevant charging standards and ensures conformance and interoperability:
- Provides independent, reproducible test of any EV and EVSE charging interface
- Includes real time person-in-the-middle mode for easy analysis of interoperability issues between EV and EVSE
- Designed for use in anechoic test chambers and enables conducted and radiated testing of emissions and immunity during AC or DC charging (only EMC Series)
- Enables you to test current and future standards at up to 900 kW (only High-Power Series)
Get Ready for All Norms and Standards Worldwide
With the Charging Discovery System it is very easy to secure your charging technology products for the global market.
- Verification of charging components for international markets through emulation of charging communication standards and low-voltage grids
- Covers all charging and EMC standards and norms: EN 61851 -21 -2, EN 55011, CISPR 25 Ed., TL81000
- Verification of charging columns, wall boxes, and vehicles for compliance with norms
Key Specifications
Up to 400 kW Charging Power
400 A @ 1000 V DC
Support of CCS
IEC 61851/SAE J1772, DIN SPEC 70121, and ISO 15118
Support
CHAdeMO v0.9, v1.x and v2.0; GB/T 18487 and 27930-2011/2015 standards
Extensive Test Cases Library
supports automated compliance testing of all standards
Powerful and Intuitive Software
for test analysis and system operation
Want to see more specifications?
Find the Model that is Right for You
The SL1040A Scienlab Charging Discovery System Series shares the same, high-end technology and all of the models are controlled by the same intuitive Scienlab Charging Discover Test Software.
Already own one of these products? Visit Technical Support
Portable CDS for EV and EVSE
- Supports up to 400 A current and up to 1000 V voltage
- Support of CCS, CHAdeMO, GB/T standards
- Perform real-time tests
- Configure according to your test demand (low and high power, EV and EVSE)
- Upgradable to HPC series
EMC CDS for EV
- Optimized EMC version that goes inside the anechoic chamber
- Complies to ECER10, CISPR standards
EMC CDS for EVSE
- Optimized EMC version that goes inside the anechoic chamber
- Complies to ECER10, CISPR standards
Extend The Capabilities of Your Scienlab Charging Discovery System
Featured Resources
Related Products
Related Products
Further Reading
Want help or have questions?