Column Control DTX

EDU33210シリーズ 20 MHzファンクション / 任意波形発生器

データシート

The current web page context is a data sheet for the EDU33210 Series 20 MHz Function/Arbitrary Waveform Generators, which are Keysight products that offer standard signals and features such as modulation, sweep, and burst, as well as advanced capabilities such as arbitrary waveform generation, deep memory, and high signal fidelity. The EDU33210 Series consists of two models: the EDU33211A with one channel and the EDU33212A with two channels. The data sheet provides detailed information on the features, characteristics, specifications, and accessories of these models, as well as ordering information and regulatory compliance. You can learn more about these products by visiting www.keysight.com/find/EDU33211A or contacting your local Keysight representative or authorized distributor.

×

営業担当者からご連絡させていただきます。

*Indicates required field

ご希望の連絡方法をお知らせください。 *必須項目です。
Preferred method of communication? ご登録のEメールアドレスの変更
Preferred method of communication?

送信ボタンのクリックによりお客様情報の収集と利用方法をお伝えする キーサイトプライバシーステートメント にご同意頂いたものとみなします。また、弊社及び弊社販売店からご連絡を差し上げる場合がございます。

ありがとうございました。

A sales representative will contact you soon.

Column Control DTX