Column Control DTX

EL30000シリーズ

データシート

The EL30000 Series bench DC electronic loads are superior products from Keysight Technologies that offer high performance in a compact bench form factor. They are ideal for design verification of consumer power supplies, batteries, solar panels, LED drivers, and power converters. They can also test wide-bandgap semiconductor components such as MOSFET and IGBT. The EL30000 Series bench DC electronic loads have three models to choose from: EL33133A, EL34143A, and EL34243A. The EL33133A is a single-input DC electronic load with 150 V, 40 A, and 250 W ratings. The EL34143A is a single-input DC electronic load with 150 V, 60 A, and 350 W ratings. The EL34243A is a dual-input DC electronic load with 150 V, 60 A, and 300 W ratings per channel, and a total of 600 W. The dual-input model can operate in independent or parallel mode for higher current or power. The EL30000 Series bench DC electronic loads have advanced features such as integrated voltmeter and ammeter, precise programming and readback accuracy, built-in remote sense technology, data logger, scope function, transient list and continuous modes, programmable slew rate, input coupling and short/open functions, and protection functions. They also have modern connectivity options such as LAN (LXI-core), USB and GPIB (optional). The EL30000 Series bench DC electronic loads are fully SCPI programmable with built-in USB, LAN, and optional GPIB interfaces. They can also be operated remotely with Keysight’s Pathwave BenchVue software for the PC or a soft front panel via a web interface. The EL30000 Series bench DC electronic loads are compliant with EMC Directive (2014/30/EU), IEC 61326-1:2012/EN 61326-1:2013 Group 1 Class A, Canada: ICES-001:2004, Australia/New Zealand: AS/NZS, South Korea KC mark, UL 61010-1 3rd edition, CAN/CSA-C22.2 No. 61010-1-12, IEC 61010-1:2010 3rd edition. To order the EL30000 Series bench DC electronic loads or any of the accessories or options mentioned above, please visit www.keysight.com/find/el30000 or contact your local Keysight sales representative. You can also find more information on Keysight Technologies’ products, applications or services at www.keysight.com.

×

営業担当者からご連絡させていただきます。

*Indicates required field

ご希望の連絡方法をお知らせください。 *必須項目です。
Preferred method of communication? ご登録のEメールアドレスの変更
Preferred method of communication?

送信ボタンのクリックによりお客様情報の収集と利用方法をお伝えする キーサイトプライバシーステートメント にご同意頂いたものとみなします。また、弊社及び弊社販売店からご連絡を差し上げる場合がございます。

ありがとうございました。

A sales representative will contact you soon.

Column Control DTX