HIGHLIGHTS

  • Lower bandpass cutoff frequency: 3.2 kHz
  • Center bandpass frequency: 50 kHz
  • Upper cutoff frequency: 800 kHz
  • Maximum input voltage: 10 VPP into 50 Ω
  • Probe test points: VIN, BPFOUT, LPFOUT, GND (2X)
  • Series component values: R = 50 Ω, L = 10 µH, C = 1 µF

Note: All specifications stated as typical.

The DSOXBODE Bode plot training kit consists of a series R-L-C circuit board with a BNC input that attaches directly to the output of the oscilloscope’s WaveGen function generator. There are clearly labeled test points for probing VIN and BPFOUT (bandpass filter output) or LPFOUT (low-pass filter output). Also included with this training kit is a comprehensive tutorial and lab guide that engineering students and professors can download.

Get a free DSOXBODE Bode plot training kit with the purchase of each InfiniiVision 1000 X-Series oscilloscope with the built-in waveform generator (EDUX1052G, DSOX1202G, and DSOX1204G models only).

Default icon

Interested in a DSOXBODE?

Want help or have questions?