Infiniium EXRシリーズ オシロスコープ
製品ファクトシート
The Infiniium EXR-Series Oscilloscope is a powerful, easy to own, and intuitive to use instrument that combines the signal integrity and capabilities of the high-performance UXR-Series scope with the instrument integration and speed of the InfiniiVision scopes. It is the only scope in the market that supports up to 6 GHz of bandwidth on all eight channels simultaneously. It also has seven different instruments built in: a mixed signal oscilloscope, protocol analyzer, logic analyzer, waveform generator, frequency response analyzer, counter, and digital voltmeter. The EXR-Series can capture infrequent physical-layer anomalies with an always-fast update rate and an uncompromised sample rate on all channels. It can also find anomalies quickly by triggering on and decoding over 45 protocols while correlating analog and digital domains synchronously. It can save test time with automated power measurements, debug tools, and compliance testing to industry standards. The EXR-Series is fully upgradeable and customizable according to the user's needs. It comes with a 15.6" screen display and up to 16 bits of resolution. It also includes Fault Hunter, an automated debug software that comes standard on every scope. The EXR-Series can be analyzed on a PC anywhere and at any time with Infiniium Offline. The EXR-Series is ideal for innovators who want to push the boundaries of engineering by quickly solving design, emulation, and test challenges to create the best product experiences.
To learn more about the Infiniium EXR-Series Oscilloscope, visit www.keysight.com/find/exr-series or contact your local Keysight representative. You can also download the product fact sheet from www.keysight.com/find/exr-series-fact-sheet or request a quote from www.keysight.com/find/exr-series-quote. You can customize your oscilloscope according to your needs by choosing from various specifications, post-purchase upgrades, application-specific analysis packages, industry-specific protocol packages, and compliance testing packages. The software model for the Infiniium EXR-Series Oscilloscope is D9110EXRA. The product number for ordering is EXR2000A or EXR3000A depending on the number of channels. The product is available for shipping worldwide.