・スタティックDAQ:一般的に使われているDAQM901A 20chマルチプレクサモジュールなどは、マルチメータ―のように高精度DC電圧測定や温度測定などのスタティックなデータを多チャネルで収集できます。
・ダイナミックDAQ:新製品のDAQM909A 4chデジタイザモジュール(24ビット、最大800kSa/s、4ch差動入力)は、センサー信号のようなダイナミックな波形データを多チャネル高分解能オシロスコープのように収集でき、FFT解析なども可能です
キーサイトのDAQなら、スタティックな6.5桁高確度DC電圧測定もダイナミックな波形データも、1台のメインフレームで同時多チャネル測定が可能です。